Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
86P60-202L400B
86P60-202L400B
PIN PACKAGE
Compact, low weight design with lateral and front-facing mounting areas.
High accuracy due to twin piston rod guide
Lateral and front-face mounting areas
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.41
Stroke (in)
0.79
Retraction Force (lb)
315
Cylinder Bore (in)
2.48
Pushing Force (lb)
348
Retraction Force (N)
1400
Cylinder Bore (mm)
63
Stroke (mm)
20
Pushing Force (N)
1550
Weight (kg)
2
Product Function
Clamping
Product Type
Single Unit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
86P60-2
Back to Top