Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R63-025-2
89R63-025-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
1.32
Stroke (in)
2.3
Vertical clamp stroke (in)
0.98
Air Consumption (per double stroke at 7 psi) (in³)
0.072
Vertical clamp stroke (in)
0.98
Stroke during rotation (in)
1.32
Clamping Force @ 5Bar[72Psi] (lbf.)
217.0
Weight (lb)
6.17
Cylinder Bore (in)
2.48
Vertical clamp stroke (mm)
25.0
Clamping Force @ 5Bar[72Psi] (N)
970.0
Cylinder Bore (mm)
63
Stroke during rotation (mm)
33.5
Vertical clamp stroke (mm)
25.0
Stroke during rotation (mm)
33.5
Air Consumption (per double stroke at 5 bar) (dm³)
2.04
Weight (kg)
2.8
Stroke (mm)
58.5
Replacement Seal Kit
89R63-00
Air Port size
G-1/4
Product Series
89R
Product Function
Clamping
Sensor Ready
Yes
PublishedDate
1675364452000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH, RH, Straight
Mount
Block style
Product Accessories
8MA-097-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
89R63-00
Seal Kit for 89R63-025-1 and 89R025-2 Swing Clamps
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top