Manual Clamping
Destaco’s optional plungers are designed for use with variable stroke, straight line action clamps.

16/300

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.54
Plunger Length (in) 17.83
Clamp Size (mm) 160
Plunger Tap (mm) M8
Weight (kg) 0.7
Plunger Length (mm) 453
Product Function Clamping
Product Series clamp accessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Plunger
Back to Top