Manual Clamping
Destaco’s optional plungers are designed for use with variable stroke, straight line action clamps.

16/400

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.54
Plunger Length (in) 17.83
Plunger Length (mm) 453
Clamp Size (mm) 160
Plunger Tap (mm) M8
Weight (kg) 0.7
Accessory Type Plunger
Product Series clamp accessories
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top