Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
16502PGR-P
16502PGR-P
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Finger Length (in)
4.53
Grip Force (lbf)
2579
Pressure Range (psi)
30 - 100 psi
Weight (lb)
19.26
Cylinder Bore (in)
4.72
Stroke (in)
1.18
Weight (kg)
8.74
Grip Force (N)
11475
Imperial or Metric Product
Imperial
Stroke (mm)
30
Maximum Finger Length (mm)
115
Cylinder Bore (mm)
120
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Number of Jaws
2
Special Feature
Precision
Optional Sensor
Yes
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Actuation (Open/Closed) (Sec)
0.29
Product Type
2 Jaw Parallel
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Series
2P
Back to Top