Output Overturning Moment Capacity (in-lb)
762
center_distance_in_english
1.5748031496063
Mounting Surface Diameter (in)
1.4
Height To Mounting Surface (in)
3.6
Internal Inertia (lb-in²)
0.3
Center Distance (in)
1.6
Internal Inertia (lb-in²)
0.3
Maximum Torque (in-lb)
84
mounting_surface_diameter_in_english
1.3779527559055
Output Radial Capacity (lb)
1107
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.63
B10 Torque Capacity (in-lb)
173
Output Thrust/Axial Capacity (lb)
791
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13.04
output_radial_capactiry_lb_english
1107
maximum_torque_inlb_english
84
Center Thru Hole Diameter (in)
0.51
output_thrust_axial_capacity_lb_english
791
height_t0_mounting_surface_in_english
3.6220472440945
center_thru_hole_diameter_in_english
0.51
output_overturning_moment_capacity_inlb_english
762
b10_torque_capacity_inlb_english
173
mounting_surface_diameter_mm_metric
35
Maximum Torque (Nm)
9.5
Maximum Torque (Nm)
9.5
Height To Mounting Surface (mm)
92
height_t0_mounting_surface_mm_metric
92
Internal Inertia (kgm²)
0.000088
b10_torque_capacity_nm_metric
19.5
output_overturning_moment_capacity_nm_metric
86
output_thrust_axial_capacity_n_metric
3520
Imperial or Metric Product
Metric
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00382
Output Thrust/Axial Capacity (N)
3520
Output Radial Capacity (N)
4926
Output Overturning Moment Capacity (Nm)
86
output_radial_capactiry_n_metric
4926
Internal Inertia (kgm²)
0.000088
Center Distance (mm)
40
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00048
center_thru_hole_diameter_mm_metric
13
B10 Torque Capacity (Nm)
19.5
Mounting Surface Diameter (mm)
35
Center Thru Hole Diameter (mm)
13
center_distance_mm_metric
40