B10 Torque Capacity (in-lb)
4400
Center Distance (in)
5.5
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
32.955
Output Radial Capacity (lb)
3767
Output Overturning Moment Capacity (in-lb)
12959
center_distance_in_english
5.5
Output Thrust/Axial Capacity (lb)
1433
output_shaft_dia_in_english
1.5
Internal Inertia (lb-in²)
45
b10_torque_capacity_inlb_english
4400
output_thrust_axial_capacity_lb_english
1433
output_overturning_moment_capacity_inlb_english
12959
Output Shaft Diameter (in)
1.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
4.08
Maximum Torque (in-lb)
5137
output_radial_capactiry_lb_english
3767
Internal Inertia (lb-in²)
45
maximum_torque_inlb_english
5137
Imperial or Metric Product
Imperial
output_radial_capactiry_n_metric
16763
b10_torque_capacity_nm_metric
497
Maximum Torque (Nm)
580
output_overturning_moment_capacity_nm_metric
1464
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.01
output_thrust_axial_capacity_n_metric
6377
Internal Inertia (kgm²)
0.0132
output_shaft_dia_mm_metric
38.1
Output Overturning Moment Capacity (Nm)
1464
Center Distance (mm)
139.7
center_distance_mm_metric
139.7
Output Thrust/Axial Capacity (N)
6377
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00119
Output Shaft Diameter (mm)
38.1
Output Radial Capacity (N)
16763
B10 Torque Capacity (Nm)
497
Maximum Torque (Nm)
580
Internal Inertia (kgm²)
0.0132