output_radial_capactiry_lb_english
3767
Internal Inertia (lb-in²)
45
output_thrust_axial_capacity_lb_english
1433
Center Distance (in)
5.5
Output Overturning Moment Capacity (in-lb)
12959
Maximum Torque (in-lb)
6602
maximum_torque_inlb_english
6602
output_shaft_dia_in_english
1.5
B10 Torque Capacity (in-lb)
5706
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
28.485
Output Thrust/Axial Capacity (lb)
1433
output_overturning_moment_capacity_inlb_english
12959
center_distance_in_english
5.5
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.521
Output Shaft Diameter (in)
1.5
Output Radial Capacity (lb)
3767
b10_torque_capacity_inlb_english
5706
Internal Inertia (lb-in²)
45
output_thrust_axial_capacity_n_metric
6377
Output Shaft Diameter (mm)
38.1
b10_torque_capacity_nm_metric
645
Internal Inertia (kgm²)
0.0132
Maximum Torque (Nm)
746
Center Distance (mm)
139.7
center_distance_mm_metric
139.7
Output Radial Capacity (N)
16763
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
Internal Inertia (kgm²)
0.0132
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00103
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
6377
Output Overturning Moment Capacity (Nm)
1464
Maximum Torque (Nm)
746
B10 Torque Capacity (Nm)
645
output_radial_capactiry_n_metric
16763
output_overturning_moment_capacity_nm_metric
1464
output_shaft_dia_mm_metric
38.1