Output Radial Capacity (lb)
1775
Maximum Torque (in-lb)
577
b10_torque_capacity_inlb_english
606
center_thru_hole_diameter_in_english
0.59
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.71
maximum_torque_inlb_english
577
Internal Inertia (lb-in²)
1.4
Internal Inertia (lb-in²)
1.4
output_thrust_axial_capacity_lb_english
925
Center Thru Hole Diameter (in)
0.59
mounting_surface_diameter_in_english
1.7716535433071
B10 Torque Capacity (in-lb)
606
Height To Mounting Surface (in)
4.8
output_radial_capactiry_lb_english
1775
Center Distance (in)
2.0
Mounting Surface Diameter (in)
1.8
output_overturning_moment_capacity_inlb_english
1572
center_distance_in_english
1.9685039370079
height_t0_mounting_surface_in_english
4.8425196850394
Output Overturning Moment Capacity (in-lb)
1572
Output Thrust/Axial Capacity (lb)
925
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
13.6
center_thru_hole_diameter_mm_metric
15
mounting_surface_diameter_mm_metric
45
Imperial or Metric Product
Metric
Internal Inertia (kgm²)
0.00041
Maximum Torque (Nm)
65.2
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0005
Output Overturning Moment Capacity (Nm)
178
Height To Mounting Surface (mm)
123
output_thrust_axial_capacity_n_metric
4116
B10 Torque Capacity (Nm)
68.5
Internal Inertia (kgm²)
0.00041
output_overturning_moment_capacity_nm_metric
178
Mounting Surface Diameter (mm)
45
b10_torque_capacity_nm_metric
68.5
output_radial_capactiry_n_metric
7899
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00399
center_distance_mm_metric
50
Center Thru Hole Diameter (mm)
15
Output Thrust/Axial Capacity (N)
4116
height_t0_mounting_surface_mm_metric
123
Output Radial Capacity (N)
7899
Center Distance (mm)
50
Maximum Torque (Nm)
65.2