Mounting Surface Diameter (in)
1.8
b10_torque_capacity_inlb_english
734
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.8
center_thru_hole_diameter_in_english
0.59
maximum_torque_inlb_english
617
Output Radial Capacity (lb)
1775
output_thrust_axial_capacity_lb_english
925
Internal Inertia (lb-in²)
1.4
Center Distance (in)
2.0
output_overturning_moment_capacity_inlb_english
1572
Center Thru Hole Diameter (in)
0.59
Output Thrust/Axial Capacity (lb)
925
center_distance_in_english
1.9685039370079
Maximum Torque (in-lb)
617
height_t0_mounting_surface_in_english
4.8425196850394
Internal Inertia (lb-in²)
1.4
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.24
mounting_surface_diameter_in_english
1.7716535433071
Output Overturning Moment Capacity (in-lb)
1572
Height To Mounting Surface (in)
4.8
output_radial_capactiry_lb_english
1775
B10 Torque Capacity (in-lb)
734
output_thrust_axial_capacity_n_metric
4116
Output Overturning Moment Capacity (Nm)
178
Output Radial Capacity (N)
7899
Maximum Torque (Nm)
69.7
Maximum Torque (Nm)
69.7
center_distance_mm_metric
50
Output Thrust/Axial Capacity (N)
4116
B10 Torque Capacity (Nm)
82.9
Center Distance (mm)
50
mounting_surface_diameter_mm_metric
45
Internal Inertia (kgm²)
0.00041
Imperial or Metric Product
Metric
Mounting Surface Diameter (mm)
45
output_radial_capactiry_n_metric
7899
height_t0_mounting_surface_mm_metric
123
output_overturning_moment_capacity_nm_metric
178
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00054
Internal Inertia (kgm²)
0.00041
b10_torque_capacity_nm_metric
82.9
center_thru_hole_diameter_mm_metric
15
Center Thru Hole Diameter (mm)
15
Height To Mounting Surface (mm)
123
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00007