Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
15
Output Overturning Moment Capacity (in-lb)
791
Output Thrust/Axial Capacity (lb)
545
Output Radial Capacity (lb)
379
Internal Inertia (lb-in²)
1.5
output_thrust_axial_capacity_lb_english
545
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
1.88
output_shaft_dia_in_english
0.79
b10_torque_capacity_inlb_english
374
maximum_torque_inlb_english
190
B10 Torque Capacity (in-lb)
374
output_overturning_moment_capacity_inlb_english
791
Internal Inertia (lb-in²)
1.5
Maximum Torque (in-lb)
190
Output Shaft Diameter (in)
0.79
center_distance_in_english
1.9685039370079
Center Distance (in)
2.0
output_radial_capactiry_lb_english
379
output_radial_capactiry_n_metric
1687
Output Overturning Moment Capacity (Nm)
89
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00438
Internal Inertia (kgm²)
0.00044
Output Thrust/Axial Capacity (N)
2425
b10_torque_capacity_nm_metric
42.3
Center Distance (mm)
50
Output Radial Capacity (N)
1687
Imperial or Metric Product
Metric
B10 Torque Capacity (Nm)
42.3
output_shaft_dia_mm_metric
20
Maximum Torque (Nm)
21.5
Output Shaft Diameter (mm)
20
Maximum Torque (Nm)
21.5
center_distance_mm_metric
50
output_thrust_axial_capacity_n_metric
2425
Internal Inertia (kgm²)
0.00044
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00055
output_overturning_moment_capacity_nm_metric
89