output_radial_capactiry_lb_english
3828
Center Distance (in)
6.25
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
27.094
maximum_torque_inlb_english
6297
b10_torque_capacity_inlb_english
5444
center_distance_in_english
6.25
Maximum Torque (in-lb)
6297
Output Overturning Moment Capacity (in-lb)
18451
output_overturning_moment_capacity_inlb_english
18451
Output Shaft Diameter (in)
2.25
output_thrust_axial_capacity_lb_english
3529
output_shaft_dia_in_english
2.25
Output Thrust/Axial Capacity (lb)
3529
Output Radial Capacity (lb)
3828
Internal Inertia (lb-in²)
126
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.277
B10 Torque Capacity (in-lb)
5444
Internal Inertia (lb-in²)
126
output_shaft_dia_mm_metric
57.15
Maximum Torque (Nm)
712
Imperial or Metric Product
Imperial
Output Thrust/Axial Capacity (N)
15704
Output Radial Capacity (N)
17035
Internal Inertia (kgm²)
0.0369
B10 Torque Capacity (Nm)
615
Center Distance (mm)
158.8
Output Overturning Moment Capacity (Nm)
2085
Internal Inertia (kgm²)
0.0369
output_overturning_moment_capacity_nm_metric
2085
Output Shaft Diameter (mm)
57.15
output_radial_capactiry_n_metric
17035
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.001
Maximum Torque (Nm)
712
center_distance_mm_metric
158.75
output_thrust_axial_capacity_n_metric
15704
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.008
b10_torque_capacity_nm_metric
615