Output Overturning Moment Capacity (in-lb)
18451
B10 Torque Capacity (in-lb)
6749
output_thrust_axial_capacity_lb_english
3529
Output Radial Capacity (lb)
3828
Output Shaft Diameter (in)
2.25
Output Thrust/Axial Capacity (lb)
3529
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
12.523
output_overturning_moment_capacity_inlb_english
18451
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
101.104
Internal Inertia (lb-in²)
131
Internal Inertia (lb-in²)
131
output_shaft_dia_in_english
2.25
maximum_torque_inlb_english
7822
Center Distance (in)
6.25
output_radial_capactiry_lb_english
3828
Maximum Torque (in-lb)
7822
center_distance_in_english
6.25
b10_torque_capacity_inlb_english
6749
Center Distance (mm)
158.8
output_shaft_dia_mm_metric
57.15
output_radial_capactiry_n_metric
17035
Internal Inertia (kgm²)
0.0383
Imperial or Metric Product
Imperial
b10_torque_capacity_nm_metric
763
center_distance_mm_metric
158.75
Output Thrust/Axial Capacity (N)
15704
Maximum Torque (Nm)
884
Output Shaft Diameter (mm)
57.15
output_thrust_axial_capacity_n_metric
15704
output_overturning_moment_capacity_nm_metric
2085
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.03
Maximum Torque (Nm)
884
B10 Torque Capacity (Nm)
763
Internal Inertia (kgm²)
0.0383
Output Radial Capacity (N)
17035
Output Overturning Moment Capacity (Nm)
2085
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0037