Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
7012-2
7012-2
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
2810.0
Weight (lb)
8.6
Max. Pressure (PSI)
3625.0
Weight (kg)
3.9
Max. Clamping Force (N)
12.5
Max. Pressure (bar)
250.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
product_web_status
legacy
Product Series
7012-2
PublishedDate
1686240360000
Product Function
Clamping
cad_url_button
/assets/cad-drawings/product/power_clamps-1/7012-2.STEP
show_at_website
legacy
Product Type
Power clamp, double acting
Back to Top