Maximum Torque (in-lb)
850
Height To Mounting Surface (in)
5.5
Center Thru Hole Diameter (in)
0.75
Internal Inertia (lb-in²)
7
Center Distance (in)
2.8
output_thrust_axial_capacity_lb_english
2224
b10_torque_capacity_inlb_english
6664
output_radial_capactiry_lb_english
2833
maximum_torque_inlb_english
850
B10 Torque Capacity (in-lb)
6664
Output Radial Capacity (lb)
2833
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
3.758
Output Thrust/Axial Capacity (lb)
2224
output_overturning_moment_capacity_inlb_english
3626
Internal Inertia (lb-in²)
7
center_distance_in_english
2.755905511811
Output Overturning Moment Capacity (in-lb)
3626
center_thru_hole_diameter_in_english
0.75
mounting_surface_diameter_in_english
2.5590551181102
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.464
Mounting Surface Diameter (in)
2.6
height_t0_mounting_surface_in_english
5.511811023622
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.0001
center_distance_mm_metric
70
Height To Mounting Surface (mm)
140
Internal Inertia (kgm²)
0.002
Center Distance (mm)
70
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.001
Output Radial Capacity (N)
12607
B10 Torque Capacity (Nm)
753
output_overturning_moment_capacity_nm_metric
410
Output Overturning Moment Capacity (Nm)
410
Imperial or Metric Product
Metric
height_t0_mounting_surface_mm_metric
140
b10_torque_capacity_nm_metric
753
Center Thru Hole Diameter (mm)
19
output_thrust_axial_capacity_n_metric
9897
mounting_surface_diameter_mm_metric
65
Mounting Surface Diameter (mm)
65
center_thru_hole_diameter_mm_metric
19
output_radial_capactiry_n_metric
12607
Internal Inertia (kgm²)
0.002
Maximum Torque (Nm)
96
Maximum Torque (Nm)
96
Output Thrust/Axial Capacity (N)
9897