Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
807-S-HT
807-S-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Exerting Force (lbf)
540.0
exerting_force_lbf_english
540.0
Weight (lb)
1.66
Maximum Holding Capacity (lbf)
500.0
Cylinder Bore (in)
1.26
Air Consumption (ft³)
0.015
Height Under Clamp Arm (in)
1.38
Clamp Arm Length (in)
3.13
Maxmum Holding Capacity (N)
2220.0
Cylinder Bore (mm)
32
Air Consumption (dm³)
0.42
exerting_force_n_metric
2412.0
Height Under Clamp Arm (mm)
35.0
Clamp Arm Length (mm)
80.0
Weight (kg)
0.75
Exerting Force (N)
2412.0
Operating Temperature
-10° to 90°C (-14° to 194° F)
Application - Assembly
Excellent/High
PublishedDate
1675435013000
Clamp Arm Style
solid
Air Port size
1/8 NPT
Replacement Seal Kit
802450-32-1-00
Duty Cycle
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Application - Welding
Fair/Medium
Product Series
807
Product Type
Pneumatic Toggle Clamp
Download the Service Manual
/assets/documents/pdf/service_manuals/Pneumatic_Hold_Down_Clamp_-_802_807_810_Service_Information-3867.pdf
Bolt Retainer
207105
Port
Standard Ports
Back to Top