Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco’s 81L-10 Series pneumatic power clamps are designed with cylinder bore sizes ranging from 12mm – 25mm, horizontal or vertical clamping arm styles, and sensor/mounting adapter options.

81L12-1

Visit Product Series:
CAD

Product Details Unit View:
Air Consumption per double stroke at 72 psi (ft³) 0.01
Weight (lb) 0.352
Holding Torque (Max) (ft-lb) 18.4
Cylinder Bore (in) 0.47
Clamping Arm Torque At 5 Bar (ft-lb) 3.3
Air Consumption per double stroke at 72 psi (ft³) 0.01
Air Consumption per double stroke at 5 bar (dm³) 0.25
Holding Torque (Max) (Nm) 25.0
Weight (kg) 0.16
Cylinder Bore (mm) 12
Clamping Arm Torque At 5 Bar (Nm) 4.5
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Port Size M5
Product Function Clamping
Clamp Arm Style Center
Opening Angle (deg) 120
Hand Lever No
Product Type Power Clamp
Product Series 81L
Replacement Seal Kit 81L12-1-00
Product Accessories
8EA-109-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
81L12-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top