Heavy-Duty Pneumatic Clamping
Destaco’s 81L-10 Series pneumatic power clamps are designed with cylinder bore sizes ranging from 12mm – 25mm, horizontal or vertical clamping arm styles, and sensor/mounting adapter options.

81L20-1

Visit Product Series:
CAD

Product Details Unit View:
Cylinder Bore (in) 0.79
Weight (lb) 1.1
Air Consumption per double stroke at 72 psi (ft³) 0.02
Holding Torque (Max) (ft-lb) 73.8
Air Consumption per double stroke at 72 psi (ft³) 0.02
Clamping Arm Torque At 5 Bar (ft-lb) 13.3
Clamping Arm Torque At 5 Bar (Nm) 18.0
Cylinder Bore (mm) 20
Weight (kg) 0.5
Air Consumption per double stroke at 5 bar (dm³) 0.4
Holding Torque (Max) (Nm) 100.0
Port Size M5
Product Function Clamping
Product Series 81L
Replacement Seal Kit 81L20-1-00
Hand Lever No
Product Type Power Clamp
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style Center
Opening Angle (deg) 120
Product Accessories
82ZB-004-1
ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
81L20-1-00
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top