Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
82L16-4
82L16-4
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.63
Weight (lb)
0.726
Air Consumption per double stroke at 72 psi (ft³)
0.01
Air Consumption per double stroke at 72 psi (ft³)
0.01
Holding Torque (Max) (ft-lb)
29.5
Clamping Arm Torque At 5 Bar (ft-lb)
4.4
Cylinder Bore (mm)
16
Air Consumption per double stroke at 5 bar (dm³)
0.33
Holding Torque (Max) (Nm)
40.0
Clamping Arm Torque At 5 Bar (Nm)
12.4
Weight (kg)
0.33
PublishedDate
1713278871000
Product Series
82L-4
Product Type
Power Clamp
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Arm (Center)
Port Size
M5
Opening Angle (deg)
105
Hand Lever
No
Product Function
Clamping
Product Accessories
8EA-109-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8JG-402-1-01
CLAMPING ARM KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top