Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
84N5_Series
84N5 Series
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.5
Grip Force (lbf)
270
Weight (kg)
0.68
Grip Force (N)
1200
Closing/Opening Time (ms)
0.70
PublishedDate
1692275061000
Product Function
Gripping
Product Type
Accelerate Sheet Metal Gripper
Product Series
84N5
DistributorGroup
Robohand Gripping Solutions
Opening Angle - Upper Jaw (deg)
15|75
Used With Model/Series
84N5 Series
Back to Top