Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R50-025-2
89R50-025-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.98
Vertical clamp stroke (in)
0.98
Cylinder Bore (in)
1.97
Air Consumption (per double stroke at 7 psi) (in³)
0.04
Clamping Force @ 5Bar[72Psi] (lbf.)
137.0
Stroke during rotation (in)
1.06
Stroke during rotation (in)
1.06
Stroke (in)
2.5
Weight (lb)
3.97
Stroke during rotation (mm)
27.0
Weight (kg)
1.8
Clamping Force @ 5Bar[72Psi] (N)
614.0
Vertical clamp stroke (mm)
25.0
Air Consumption (per double stroke at 5 bar) (dm³)
1.13
Stroke during rotation (mm)
27.0
Vertical clamp stroke (mm)
25.0
Cylinder Bore (mm)
50
Stroke (mm)
52.0
Mount
Block style
Replacement Seal Kit
89R50-00
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH, RH, Straight
Product Function
Clamping
Sensor Ready
Yes
Air Port size
G-1/8
PublishedDate
1675364398000
Product Series
89R
Product Accessories
8MA-096-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
89R50-00
SLKT FOR RSC-8950-025
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top