Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE-R17
BM1-60-SE-R17
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Maximum Static Product Load (ft lb)
500
Weight (lb)
11.5
Length (in)
16
Tube Diameter (in)
2.36
Tube Diameter (mm)
60
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Maximum Static Product Load (Nm)
675
Weight (kg)
5.2
Width (mm)
177.8
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
max_static_product_load_metric
675
Length (mm)
406.4
Tube Size
60B
Robot Interface Bolt Pattern
R17: 160mm Bolt Circle
Material
Aluminum
Product Function
Robotic Tooling
Product Series
BM1
DistributorGroup
End Effectors
Product Type
Mid Mount
Back to Top