Tube Combinations (in)
0.79 / 0.79
Maximum Static Clamp Load (ft lb)
111.0
Tube Diameter (in)
0.79
Weight (lb)
0.39
Maximum Static Clamp Load (Nm)
150.0
Weight (kg)
0.178
max_static_clamp_load_metric
150.0
Tube Diameter (mm)
20
Tube Combinations (mm)
20 / 20
Product Type
Clamp Block
PublishedDate
1692275272000