Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-25E-10E-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.5
Tube Diameter (in) 2.50|1.00
Tube Combinations (in) 2.50 / 1.00
Tube Combinations (mm) 63.5 / 25.4
Tube Diameter (mm) 63.5|25.4
Weight (kg) 0.23
Material High Strength Aluminum
PublishedDate 1692275272000
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Clamp Block
Tube Size 2.50 in / 1.00 in
Product Series CL
Back to Top