Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-30M-30M-S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.91
Maximum Static Clamp Load (ft lb) 111.0
Tube Diameter (in) 1.18
Tube Combinations (in) 1.18 / 1.18
Weight (kg) 0.42
Tube Combinations (mm) 30 / 30
Maximum Static Clamp Load (Nm) 150.0
max_static_clamp_load_metric 150.0
Tube Diameter (mm) 30
DistributorGroup End Effectors
283-COUNTRY_OF_ORIGIN GB
PublishedDate 1692275275000
Product Function Robotic Tooling
Tube Size 30 mm / 30 mm
Product Type Clamp Block
Product Series CL-S
Material Steel
283-HTS_TARIFF_CODE 84799070
Back to Top