Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-05

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 6.42
Weight (lb) 0.9
Tube Combinations (in) 1.50 / 1.50
Tube Diameter (in) 1.50|1.00
Tube Combinations (mm) 38.1 / 38.1
Tube Diameter (mm) 38.1|38.1
Weight (kg) 0.41
Length (mm) 163.1
Material Aluminum
Tube Size 1.50 in / 1.50 mm
Finish Silver
DistributorGroup End Effectors
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series ED
Back to Top