Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-1M-64

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 13.6
Diameter (in) 2.5
Length (in) 64
Tube Diameter (in) 2.50
Tube Diameter (mm) 63.5
Diameter (mm) 63.5
Length (mm) 1625.6
Weight (kg) 6.17
Product Series PAT
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 2.50 in
Product Type Tapered Boom
Material Aluminum
Back to Top