Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-SA10-150-150-02 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.50” tubes.

CPI-SA25-40-40-50

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.59
Length (in) 2.84
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57
Length (mm) 72.0
Tube Combinations (mm) 40 / 40
Weight (kg) 0.27
Tube Diameter (mm) 38.1
Product Function Robotic Tooling
Finish Blue
DistributorGroup End Effectors
Tube Size 40 mm / 40 mm
Material Aluminum
283-HTS_TARIFF_CODE 76169990
PublishedDate 1675366612000
Product Series SA
283-COUNTRY_OF_ORIGIN US
Product Type Swivel Arm
Back to Top