Email_Header_2550x130px_Banner_Automate
Bag Grippers
Destaco’s DBG100-PU-BU Series bag grippers are designed for automating your end of line bag filling cells and have an optional pneumatic back-up package available.

DBG100-2-PU6-BU-CP

Visit Product Series:
CAD

Product Details Unit View:
Max Payload (lb) 100
Weight (lb) 120
Stroke (in) 6
Max. Payload (kg) 45.36
Weight (kg) 55
DistributorGroup Robohand Gripping Solutions
Maximum Bag Size 24x40x6.7 in (610x1016x170 mm)
External Options Valve Package
Product Type Bag Gripper
Product Series DBG
Back-up Options Pneumatic Back-up
Product Function Gripping
Back to Top