Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RP-5 Series of miniature, double wedge parallel grippers are designed for high gripforce with a lightweight body.

RP-5M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Maximum Finger Length (in) 3.0
Weight (lb) 0.18
Stroke (in) 0.16
Cylinder Bore (in) 0.75
Grip Force (lbf) 35.0
Grip Force with Spring Assist (lb) 40.0
Pressure Range (psi) 40-100 psi
Cylinder Bore (mm) 19.1
Imperial or Metric Product Metric
Grip Force with Spring Assist (N) 178.0
accuracy_mm_metric 0.03
Maximum Finger Length (mm) 76.0
Stroke (mm) 4.1
Repeatability (±mm) 0.01
Grip Force (N) 156.0
Weight (kg) 0.08
Actuation (Open/Closed) (Sec) 0.14
PublishedDate 1697115595000
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Optional
283-HTS_TARIFF_CODE 84799080
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.0800
Jaw Operation Synchronous
Product Type 2 Jaw Parallel
Product Series RP_5-10
Number of Jaws 2.0
PRODUCT_WEIGHT_LBS 0.1764
Special Feature High Impact Force
Back to Top