Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F20S-18M

Visit Product Series:
CAD
Download
Product Details Unit View:
Diameter (in) 0.87
Cup Size 0.79 in
Weight (oz) 0.25
Diameter (mm) 22.1
Weight (g) 7.8
Cup Size 20 mm
Mount 1/8 G Male
Durometer A50 (Orange)
DistributorGroup End Effectors
Product Type Micro Flat
Holding Capacity - Vertical Lift (lbf) 3.25
Shape Round
Product Function Robotic Tooling
Product Series VC-F
Material Silicone
Holding Capacity - Vertical Lift (kg) 1.47
Back to Top