These electric parallel grippers have a spring closed feature that allows for full grip force during power off conditions.

Compact, Electric 2-Jaw Parallel Grippers for Engineering & Manufacturing – RPE Series

These electric parallel grippers have a spring closed feature that allows for full grip force during power off conditions. They require simple 24VDC pulsed signal, without programmable or expensive controller required. Adjustable inductive proximity sensors are also available. Easily integrated into current engineering and manufacturing processes. Their compact design allows for gripping small parts in small spaces. Preloaded “Dual-V” roller bearings eliminate sideplay for excellent part position repeatability. Low friction mechanism allows for repeatable gripping forces for holding delicate parts. Gripforce is constant throughout stroke. A corrosion resistant shield protects the drive and bearing mechanism. All internal components are lubricated with Krytox™grease. All moving components are located within the corrosion resistant cover.

Aerospace, Automotive, Food and Packaging, Consumer Goods

Fixturing and Testing, Plastic injection molding

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)