Since 1936, when the first manual clamp was designed and manufactured, Destaco has been a world leader in workholding innovation and technology.

Vertical & Horizontal Hold-Down Clamps with Optional Locking and|or Stainless Steel Designs

Since 1936, when the first manual clamp was designed and manufactured, Destaco has been a world leader in workholding innovation and technology. Destaco offers a wide selection of hold-down clamps - from heavy duty units to low-profile models for tight spaces. Several hold-down clamps are also available in stainless steel. Many models come equipped with Destaco® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the locking condition is maintained and protected against unintentional opening. The outstanding characteristic of Destaco Horizontal Hold-Down Clamps is the low height design. Horizontal handle toggle clamps are manufactured with solid or ""U"" shaped hold-down bars and with various mounting options. Destaco Vertical Hold-Down Clamps are identified by their vertical handles. These clamps are manufactured with holding capacities of up to 5,000lbf [22,25kN].

staco/Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial

staco/Welding, Assembly, Plastic injection molding

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)