Email_Header_2550x130px_Banner_Automate

Parallel Grippers

DPDS Family

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force, as well as multiple part gripping that uses manifold features to create gripper arrays and long finger gripping applications. High impact resistant with double wedge design. Finger mounting on end or bottom of jaws. Thru-body mounting and multiple mounting features simplified installation. Multiple air ports support manifold interface using O-rings. Purge/scavenge ports for harsh & clean environments. Corrosion resistance hardware option.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

automation grippers sizing tool

safety
performance
precision
interchangeable
Back to Top