Email_Header_2550x130px_Banner_Automate

Servo Rotary Positioners

GTB-Series-Indexers

SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

DESTACO’s CAMCO GTB rotary tables are the lightest, most compact, high-accuracy servo positioners available. The exceptional low profile high-torque output design supports the demands of typical high load inertia applications. These models are available in four sizes, horizontal or vertical mounting configurations, and are lubricated for life. The large thru-hole diameter is designed for space constrained machine applications. The GTB is 34% lower in height and 64% lower in weight when compared to competitive models, while being able to deliver 1.4 times more torque.

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods, Industrial

Applications: Fixturing and Testing, Assembly, CNC Machining, Plastic injection molding

indexer sizing tool

Unit View:
strength
performance
precision
Back to Top