Destaco‘s G Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary.

Variable Stroke, Straight Line Manual Clamps with Through Hole Mounting – G Series

Destaco‘s G Series variable stroke, straight line clamps are used in applications where workpiece thicknesses and workpiece tolerances vary. These clamps are suitable for clamping between ribs and hollow spaces that are difficult to reach. Compact design and different types of operation allow for application of the straight line clamps in fixtures for mass production as well as for single part production. G models feature a through hole mounting type and can be operated with one or two hands.

Aerospace, Automotive, Food and Packaging, Consumer Goods, Industrial

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)