Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-80TCT-P38-PU55
VC-80TCT-P38-PU55
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
4.97
Diameter (in)
3.35
Cup Size
3.15 in
Holding Capacity - Horizontal Dry (lbf)
54
Holding Capacity - Horizontal Wet (lbf)
36
Diameter (mm)
85
Cup Size
80 mm
Holding Capacity - Horizontal Wet (kg)
16.33
Weight (g)
141
Holding Capacity - Horizontal Dry (kg)
24.49
Holding Capacity - Vertical Lift (kg)
24
Product Series
TC
Shape
Round
DistributorGroup
End Effectors
Durometer
55 (Red Transparent)
Product Type
Bellows
Mount
3/8 G Nylon
283-SPIKE_ORDER_QUANTITY
50
Material
Polyurethane
283-HTS_TARIFF_CODE
39269097
Holding Capacity - Vertical Lift (lbf)
53
Product Function
Robotic Tooling
Back to Top