Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
VACUUM PRODUCTS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Vacuum End Effector - Suction Cup End Effector | DESTACO
Vacuum Cups (Series)
VC-90DD-U38-PU60
VC-90DD-U38-PU60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
55.8
Holding Capacity - Horizontal Dry (lbf)
80.5
Weight (oz)
2.7
Cup Size
3.54 in
Diameter (in)
3.6417322834646
Cup Size
90 mm
Diameter (mm)
92.5
Holding Capacity - Horizontal Dry (kg)
36.5
Holding Capacity - Horizontal Wet (kg)
25.3
Weight (g)
77
Product Type
Deepdish
Durometer
60 (Red Transparent)
Mount
3/8" NPT
Holding Capacity - Vertical Lift (kg)
31.6
DistributorGroup
End Effectors
Product Series
DD
Holding Capacity - Vertical Lift (lbf)
69.7
Product Function
Robotic Tooling
Shape
Round
Material
Polyurethane
Back to Top