b10_torque_capacity_inlb_english
329
Internal Inertia (lb-in²)
1.4
Mounting Surface Diameter (in)
1.8
Maximum Torque (in-lb)
188
Output Thrust/Axial Capacity (lb)
925
Internal Inertia (lb-in²)
1.4
mounting_surface_diameter_in_english
1.7716535433071
Output Overturning Moment Capacity (in-lb)
1572
Center Distance (in)
2.0
maximum_torque_inlb_english
188
Center Thru Hole Diameter (in)
0.59
center_distance_in_english
1.9685039370079
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
1.6
output_overturning_moment_capacity_inlb_english
1572
Output Radial Capacity (lb)
1775
Height To Mounting Surface (in)
4.8
output_radial_capactiry_lb_english
1775
B10 Torque Capacity (in-lb)
329
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.21
height_t0_mounting_surface_in_english
4.8425196850394
output_thrust_axial_capacity_lb_english
925
center_thru_hole_diameter_in_english
0.59
b10_torque_capacity_nm_metric
37.2
Internal Inertia (kgm²)
0.00041
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.00006
center_thru_hole_diameter_mm_metric
15
Mounting Surface Diameter (mm)
45
output_overturning_moment_capacity_nm_metric
178
Maximum Torque (Nm)
21.2
Output Thrust/Axial Capacity (N)
4116
mounting_surface_diameter_mm_metric
45
Maximum Torque (Nm)
21.2
Height To Mounting Surface (mm)
123
output_radial_capactiry_n_metric
7899
height_t0_mounting_surface_mm_metric
123
Internal Inertia (kgm²)
0.00041
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.00048
center_distance_mm_metric
50
B10 Torque Capacity (Nm)
37.2
Center Thru Hole Diameter (mm)
15
Center Distance (mm)
50
Output Overturning Moment Capacity (Nm)
178
output_thrust_axial_capacity_n_metric
4116
Imperial or Metric Product
Metric
Output Radial Capacity (N)
7899