Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s VC-F Series of micro, round flatfoot vacuum cups are used on moderately flat to medium contour, dry surfaces.

VC-F40S-18M

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 1.57 in
Weight (oz) 0.38
Diameter (in) 1.66
Cup Size 40 mm
Diameter (mm) 42.2
Weight (g) 11.8
Product Series VC-F
Material Silicone
Holding Capacity - Vertical Lift (kg) 4.08
Durometer A50 (Orange)
Mount 1/8 G Male
Shape Round
Product Type Micro Flat
Product Function Robotic Tooling
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 9
Back to Top