Manual Clamping
Destaco’s 506-MB Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base.

506-MB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 5.73
Maximum Holding Capacity (lbf) 5000
Clamp Arm Length (in) 1.27
Height To Top Of Clamp Arm (in) 4.76
Weight (kg) 2.6
Height To Top Of Clamp Arm (mm) 120.9
Maxmum Holding Capacity (N) 22500
Clamp Arm Length (mm) 32.3
Product Type Modular Hold-Down Clamps
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 200
Duty Cycle 3
Toggle Lock Plus No
Service Environment Harsh/Dirty
Product Function Clamping
Base Mounting Style Swivel
Standard Material Forged alloy steel
Accomodates Workpiece Variation No
Handle Vertical
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Poor/Low
Product Series 500 Series
Application - Closures Poor/Low
Application - Checking Fixtures Fair/Medium
Application - Machining Fair/Medium
Application - Food Processing Not Recommended
Clamp Arm Style Weldable
Application - Welding Excellent/High
Product Accessories
506502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506503
PIPE WITH GRIP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506503-L
Handle
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503-L
HANDLE FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top