Camco P Series of Parallel Index Drives are ideal for high-speed applications or for actuation-type applications such as driving a linkage or a conveyor.

Parallel Rotary Index Drives with Whole or Fractional Stops – P Series

Camco P Series of Parallel Index Drives are ideal for high-speed applications or for actuation-type applications such as driving a linkage or a conveyor. These models feature hardened and ground conjugate cams, yoke-mounted, preloaded cam followers that are non-reversing for high capacity and speed, and preloaded tapered roller bearings for rigidity and backlash-free operation. This design allows for whole or fractional stops, oscillating, and complex custom motions. Long transfer distances are achieved with simple linkages.

staco/Automotive, Food and Packaging, Industrial, Consumer Goods, Life Science

Loading products...
Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)