Manual Clamping
Destaco’s 506-MBLSC Series vertical, weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and swivel base with locking spring clip.

506-MBLSC

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 5000
Weight (lb) 6.17
Clamp Arm Length (in) 1.27
Height To Top Of Clamp Arm (in) 4.76
Maxmum Holding Capacity (N) 22500
Weight (kg) 2.8
Clamp Arm Length (mm) 32.3
Height To Top Of Clamp Arm (mm) 120.9
Toggle Lock Plus No
Product Type Modular Hold-Down Clamps
Application - Checking Fixtures Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Vertical
Application - Wood-Working Poor/Low
Product Series 500 Series
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 200
Duty Cycle 3
Clamp Arm Style Weldable
Service Environment Harsh/Dirty
Application - Closures Poor/Low
Application - Welding Excellent/High
Application - Machining Fair/Medium
Application - Assembly Excellent/High
Base Mounting Style Swivel with locking spring clip
Standard Material Forged alloy steel
Application - Food Processing Not Recommended
Product Function Clamping
Product Accessories
506502
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506503
PIPE WITH GRIP
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506501
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
506503-L
Handle
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
503503-L
HANDLE FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top