Destaco Logo

Pneumatic Toggle Clamps

STANDARD, LIGHT DUTY PNEUMATIC TOGGLE CLAMPS

STANDARD, LIGHT DUTY PNEUMATIC TOGGLE CLAMPS

DESTACO Pneumatic Toggle Clamps utilize the same basic design and operation as manual hold-down or straight-line toggle clamps, but are operated pneumatically. They retain the desirable toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure. Holding capacities are a function of the cylinder/clamp/pressure combination. The units are completely self-contained and require only a pressure source hook-up. Most models are equipped with a magnetic piston ring for end position sensing using optional switches.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications