Destaco Logo

Robotic Tooling

Small Payload Robot Tooling

Robot Direct Connect Gripper Adapter

Robot Direct Connect Gripper Adapter

MicroTool Palletizing End Effectors provide a truly customized off-the-shelf end effector solution for palletizing, packaging and transfer applications. Microtool Palletizing End Effectors uses the length and width of a carton to easily determine if an “H” or “I” end effector structure is suitable for the application. The solution requires the carton to not exceed a weight of 10kg.

Selection tables define the kits needed to build a complete system. Kits include all tools and hardware with complete, easy to follow instructions.

Features

  • Supports Palletizing applications for up to 10kg box weight
  • Lightweight structures weighing between 1kg to 2.2kg
  • Aluminum construction to maximize payload
  • Sensing solutions for vacuum verification
  • Length and box width determine the structure type
  • Reliable vacuum with proven design
  • Easily reconfigurable for new applications
  • Adapts to ISO-9409-1-50-4-M6 mounting pattern
  • Easily adjust structure for various box sizes
Product
Product Type
Used With Model/Series
CAD Configuator ID
Length (in)
Material
Weight (lbs)
Vacuum ArmMicrotooling I StructureRND_Tubes_Rods2Aluminum0.2
Vacuum SensorVacuum GrippersMicrotoolingRND_Tubes_Rods
Tubing, Thin WallMicrotoolingRND_Tubes_Rods8Aluminum0.2
Vacuum SensorVacuum GrippersMicrotooling
Tubing, Thin WallMicrotoolingRND_Tubes_Rods10Aluminum0.24
TubeMicrotoolingRND_Tubes_Rods22Aluminum0.53
Vacuum ArmMicrotooling I StructureRND_Tubes_Rods5Aluminum0.26
Tubing, Thin WallMicrotoolingRND_Tubes_Rods6Aluminum0.13
Vacuum ArmMicrotooling I StructureRND_Tubes_Rods6Aluminum0.28
Tubing, Thin WallMicrotoolingRND_Tubes_Rods12Aluminum0.29
Vacuum ArmMicrotooling IH StructureRND_Tubes_Rods4Aluminum0.24
Vacuum ArmMicrotooling I StructureRND_Tubes_Rods3Aluminum0.22
Tubing, Thin WallMicrotoolingRND_Tubes_Rods24Aluminum0.57
Tubing, Thin WallMicrotoolingRND_Tubes_Rods14Aluminum0.33
Aluminum TubingRND_Tubes_Rods
Tubing, Thin WallMicrotoolingRND_Tubes_Rods18Aluminum0.42