ROUND TOOLING FOR END EFFECTORS

Mount End Single End Extensions
Markets
Applications
| Product | Weight (lbs) | Length (in) | Product Type | Tube Size | Finish | Tube Diameter (in) | Material | Apple Core Size | Apple Core (in) |
|---|---|---|---|---|---|---|---|---|---|
| 1.12 | 14 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.69 | 9.84 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.48 | 3.94 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.55 | 5.91 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.99 | 12 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.98 | 10 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.65 | 7 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.78 | 9 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.51 | 3.94 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 0.62 | 7.87 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.76 | 11.81 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.85 | 8 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.71 | 6 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.51 | 5 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.83 | 13.78 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 1.19 | 15 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| Single End Extensions | |||||||||
| 0.76 | 11.81 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 1.26 | 16 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 1.46 | 17 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 1.39 | 16 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.44 | 4 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.51 | 3 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 1.12 | 12 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| Single End Extensions | |||||||||
| 0.38 | 3 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.85 | 10 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| Single End Extensions | |||||||||
| 0.78 | 7 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.89 | 15.75 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 1.4 | 18 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.72 | 8 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 1.26 | 14 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.57 | 5.91 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 1.05 | 11 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| Single End Extensions | |||||||||
| 1.19 | 13 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| Single End Extensions | |||||||||
| 0.42 | 1.97 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | 19 | 0.75 | |
| 0.92 | 11 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| Single End Extensions | |||||||||
| 1.32 | 15 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.7 | 9.84 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 1.33 | 17 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.57 | 4 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.64 | 5 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 1.53 | 18 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.89 | 15.75 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 0.58 | 6 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 | |
| 0.83 | 13.78 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 0.44 | 1.97 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 0.92 | 9 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | |||
| 0.63 | 7.87 | Single End Extensions | 25 mm | Blue | 0.98 | Aluminum | |||
| 1.06 | 13 | Single End Extensions | 1.00 in | Silver | 1.00 | Aluminum | 19 | 0.75 |