Destaco Logo

ROUND TOOLING FOR END EFFECTORS

Tube to Tube Swivel Arms

Tube to Tube Swivel Arms

Markets

Applications

Product
Weight (lbs)
Tube Size
Tube Diameter (in)
Tube Combinations (in)
Length (in)
Finish
Material
Product Type
0.6940 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
0.5940 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
0.691.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.731.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
0.881.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
0.491.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
0.791.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
1.091.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
0.9340 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
0.61.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
0.881.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.7340 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
1.1340 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
0.6440 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
0.641.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
0.8840 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
11.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
1.0440 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
1.131.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
1.041.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
1.0940 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
1.091.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.691.00 in / 1.00 in1.001.00 / 1.002.5SilverAluminumSwivel Arm
0.971.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.791.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.8340 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
0.5340 mm / 25 mm1.57|0.981.57 / 0.982.66BlueAluminumSwivel Arm Extension Assembly
0.831.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
0.9740 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
0.591.50 in / 1.50 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
2.61.50 in / 1.50 in1.501.50 / 1.503.67SilverAluminumSwivel Arm
0.531.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
0.931.50 in / 1.00 in1.50|1.001.50 / 1.002.66SilverAluminumSwivel Arm
2.640 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly
0.7940 mm / 40 mm1.571.57 / 1.572.84BlueAluminumSwivel Arm Extension Assembly