Destaco Logo

BODYBUILDER END EFFECTOR

BODYBUILDER™ TRANSITION BRACKETS & BLOCKS - ROBOTIC END EFFECTORS

BODYBUILDER™ TRANSITION BRACKETS & BLOCKS - ROBOTIC END EFFECTORS

BodyBuilder™ transition brackets and blocks can connect up-to two 30mm to 90mm extrusions perpendicular to each other. These brackets feature a lightweight, high-strength aluminum design and include alignment nuts.

Features

  • Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
  • Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
  • Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.

Markets

Applications

  • Stamping
Product
Product Type
Tube Combinations (in)
Tube Diameter (in)
Mount, Mid Flange1.18
Transition Bracket2.36 / 3.542.36|3.54
Transition Bracket3.54 / 3.543.54
Transition Bracket1.77 / 3.541.77|3.54
Transition Bracket1.18 / 3.541.18|3.54
Block Clamp1.50 / 2.361.5|2.36
Transition Bracket1.18 / 1.181.18
Block Clamp2.36 / 1.572.36|1.57
Transition Bracket1.77 / 2.361.77|2.36
Transition Bracket1.18 / 1.771.18|1.77
Transition Bracket1.18 / 2.361.18|2.36
Block Clamp1.77 / 0.981.77|0.98
Block Clamp1.77 / 1.001.77|1.00
Transition Bracket1.18 / 0.501.18|0.50
Transition Bracket1.77 / 1.771.77
Block Clamp2.36 / 0.982.36|0.98
Cross Clamp1.18 / 0.981.18|0.98
Transition Bracket2.36 / 2.362.36