Manual Clamping
Hold Down Clamps

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS WITH OPTIONAL LOCKING AND/OR STAINLESS STEEL DESIGNS
Features
- Easy loading and unloading with minimum 90° opening angle
- Heavy duty clamps feature robust contruction for extended life and durability
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
- Holding capacities of up to 5,000lbf [22,25kN]
- Heavy Duty horizontal clamps with high strength and long life.
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
Applications
Browse By Series
7-58,59,60,101 Series
Heavy-Duty, Cam Action Vertical Hold-Down Clamps – 7-58 thru 7-101 Series
305/307/309 Series