Robotic Tooling
CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING

CROSS-CLAMPS FOR LIGHTWEIGHT TOOLING
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Short Description | Product Type | Tube Diameter (in) | Tube Combinations (in) |
|---|---|---|---|---|
| Lightweight Cross Clamp, 2.5 inch X 1.0 inch | LWT Cross Clamp | 2.50|1.00 | 2.50 / 1.00 | |
| Lightweight Cross Clamp, 2.5 inch X 1.5 inch | LWT Cross Clamp | 2.50|1.50 | 2.50 / 1.50 | |
| Lightweight Cross Clamp, 1.5 inch X 1.0 inch | LWT Cross Clamp | 1.50|1.00 | 1.50 / 1.00 | |
| Lightweight Cross Clamp, 1.0 inch X 1.0 inch | LWT Cross Clamp | 1.00 | 1.00 / 1.00 | |
| 1.5in. FLANGE MOUNT | Flange Mount | |||
| Blue, Lightweight Cross Clamp, 40mm x 25mm | LWT Cross Clamp | |||
| Lightweight Cross Clamp, 25mm X 20mm | LWT Cross Clamp | 0.79|0.98 | 0.79 / 0.98 | |
| Lightweight Cross Clamp, 1.5 inch X 1.5 inch | LWT Cross Clamp | 1.50 | 1.50 / 1.50 | |
| Cross Clamp, Double Hinge, 40mm - 40mm | LWT Cross Clamp | 1.57|1.00 | ||
| Lightweight Cross Clamp, 40mm X 40mm | LWT Cross Clamp | 1.57 | 1.57 / 1.57 | |
| Lightweight Cross Clamp, 20mm X 20mm | LWT Cross Clamp | 0.79 | 0.79 / 0.79 | |
| Cross Clamp, Double Hinge, 25mm - 25mm | THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. | LWT Cross Clamp | 1.00|1.00 | ||
| Lightweight Cross Clamp, 40mm X 20mm | LWT Cross Clamp | 1.57|0.79 | 1.57 / 0.79 | |
| Lightweight Cross Clamp | LWT Cross Clamp | |||
| OPEN CROSS CLAMP W/ TOOTH | LWT Cross Clamp | |||
| Lightweight Cross Clamp, 60mm X 25mm | LWT Cross Clamp | 0.98|2.36 | 2.36 / 0.98 | |
| Cross Clamp, Double Hinge, 1 1/2 inch - 1 inch | THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. | LWT Cross Clamp | 1.50|1.00 | 1.50 / 1.00 | |
| Lightweight Cross Clamp, 60mm X 40mm | LWT Cross Clamp | 1.57|2.36 | 2.36 / 1.57 | |
| Steel Cross Clamp, 25 X 25mm, Steel | LWT Cross Clamp | |||
| Lightweight Cross Clamp, 25mm X 25mm | LWT Cross Clamp | 0.98 | 0.98 / 0.98 | |
| Aluminum, Lightweight Cross Clamp, 30mm X 30mm | LWT Cross Clamp | 1.18 | 1.18 / 1.18 | |
| Lightweight, Blue Cross Clamp, 25mm X 25mm | LWT Cross Clamp | |||
| Cross Clamp, Double Hinge, 1 1/2 inch - 1 1/2 inch | THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. | LWT Cross Clamp | 1.50|1.50 | 1.5 | |
| Lightweight, Blue Cross Clamp, 40mm X 40mm | LWT Cross Clamp | |||
| Lightweight Cross Clamp, 40mm X 25mm | LWT Cross Clamp | 1.57|.98 | 1.57 / 0.98 | |
| Cross Transition Clamp For Port Only | LWT Cross Clamp | 0.98 | ||
| Cross Clamp, Steel, 20mm X 20mm | LWT Cross Clamp | 0.79 | 0.79 / 0.79 | |
| SINGLE OPEN CROSS CLAMP | LWT Cross Clamp | |||
| Cross Clamp, 25mm To 20mm Port Only Apple Core | LWT Cross Clamp | 0.98 | ||
| Lightweight Cross Clamp, Steel, 30mm X 30mm | LWT Cross Clamp | 1.18 | 1.18 / 1.18 | |
| Lightweight Cross Clamp 30mm X 20mm | LWT Cross Clamp | 0.79|1.18 | 0.79 / 1.18 | |
| Lightweight Cross Clamp 30mm X 25mm | LWT Cross Clamp | 0.79|0.98 | 0.79 / 0.98 | |
| Cross Clamp, Double Hinge, 1 inch - 1 inch | LWT Cross Clamp | 1.00 | 1.00 / 1.00 | |
| Lightweight, Aluminum Cross Clamp, 35mm Tall | LWT Cross Clamp | |||
| THIS PRODUCT IS DISCONTINUED/NOT AVAILABLE. | LWT Cross Clamp | 1.57|1.00 | ||
| Lightweight, OPEN CROSS CLAMP W/TOOTH | LWT Cross Clamp |